
1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 4 Conductors, M12, Right Angle Male, Standard, Flying Leads, Teal PUR, Shielded, High Flex, PUR, Halogen Free, 10 million cycles
| FIRST CONNECTOR TYPE | |
|---|---|
| First Connector Type | M12 D-Code |
| First Connector Orientation | Right Angle Male |
| Number of Conductors | 4 Conductors |
| SECOND CONNECTOR TYPE | |
| Second Connector Type | Flying Leads |
| Second Connector Orientation | Flying Leads |
| CABLE DATA | |
| Cable Type | Teal Halogen Free PUR - Foil and Braided Shielding |
| Cable Bandwidth | 100BASE-TX, 100 Mbit/s |
| Connector Feature | Standard |
| Crossover | No |
| CORD LENGTH DATA | |
| Standard or Build-to-Order Cable Length | 10 Meters |
| NOTES | |
| First Connector Pinout: | Pinout: |
| Second Connector Pinout: | Flying Lead Color Codes: |
| Cable Rating | High Flex, PUR, Halogen Free, 10 million cycles |