1585 EtherNet Media

1585D-E8TGD4E-1

1585 Ethernet Cables Cat6, 1000BASE-T, 1000 Mbit/s, 8 Conductors, M12 X-CODE, Right Angle Male, Standard, Right Angle Male, Teal Robotic TPE, High Flex, PUR, Halogen Free, 10 million cycles

Product Details

FIRST CONNECTOR TYPE
First Connector TypeM12 X-Code
First Connector OrientationRight Angle Male
Number of Conductors8 Conductors
SECOND CONNECTOR TYPE
Second Connector TypeM12 D-Code
Second Connector OrientationRight Angle Male
CABLE DATA
Cable TypeTeal Robotic TPE
Cable Bandwidth1000BASE-T, 1000 Mbit/s
Connector FeatureStandard
CrossoverNo
CORD LENGTH DATA
Standard or Build-to-Order Cable Length1 Meter
NOTES
First Connector Pinout:Pinout:
Second Connector Pinout:Pinout:
Cable RatingHigh Flex, PUR, Halogen Free, 10 million cycles