1585 Ethernet Cables Cat6, 1000BASE-T, 1000 Mbit/s, 8 Conductors, M12 X-CODE, Right Angle Male, Standard, Right Angle Male, Teal Robotic TPE, High Flex, PUR, Halogen Free, 10 million cycles
| FIRST CONNECTOR TYPE | |
|---|---|
| First Connector Type | M12 X-Code |
| First Connector Orientation | Right Angle Male |
| Number of Conductors | 8 Conductors |
| SECOND CONNECTOR TYPE | |
| Second Connector Type | M12 D-Code |
| Second Connector Orientation | Right Angle Male |
| CABLE DATA | |
| Cable Type | Teal Robotic TPE |
| Cable Bandwidth | 1000BASE-T, 1000 Mbit/s |
| Connector Feature | Standard |
| Crossover | No |
| CORD LENGTH DATA | |
| Standard or Build-to-Order Cable Length | 2 Meters |
| NOTES | |
| First Connector Pinout: | Pinout: |
| Second Connector Pinout: | Pinout: |
| Cable Rating | High Flex, PUR, Halogen Free, 10 million cycles |