1585 EtherNet Media

1585D-M4UBJM-3

1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 4 Conductors, M12, Straight Male, Standard, RJ45, Straight Male, Teal PUR, Shielded, High Flex, PUR, Halogen Free, 10 million cycles

Product Details

FIRST CONNECTOR TYPE
First Connector TypeM12 D-Code
First Connector OrientationStraight Male
Number of Conductors4 Conductors
SECOND CONNECTOR TYPE
Second Connector TypeRJ45
Second Connector OrientationStraight Male
CABLE DATA
Cable TypeTeal Halogen Free PUR - Foil and Braided Shielding
Cable Bandwidth100BASE-TX, 100 Mbit/s
Connector FeatureStandard
CrossoverNo
CORD LENGTH DATA
Standard or Build-to-Order Cable Length3 Meters
NOTES
First Connector Pinout:Pinout:
Second Connector Pinout:Pinout:
Cable RatingHigh Flex, PUR, Halogen Free, 10 million cycles