1585 Gigabit Media

1585J-M8TGJM-13


Representative Rendering, Not The Actual Product

1585 Gigabit Cables Cat6, 8 Conductors, RJ45, Straight Male, RJ45, Straight Male, Teal Robotic TPE, 600V, Shielded, 1000 Mbit/s, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated 10 million cycles

Product Details

FIRST CONNECTOR TYPE
First Connector TypeRJ45
First Connector OrientationStraight Male
Number of Conductors8 Conductors
SECOND CONNECTOR TYPE
Second Connector TypeRJ45
Second Connector OrientationStraight Male
CABLE DATA
Cable TypeTeal Robotic TPE, 600V, Shielded
Cable Bandwidth1000 Mbit/s
CrossoverNo
CORD LENGTH DATA
Standard or Build-to-Order Cable LengthBuild-to-Order Cable Length
NOTES
Cable RatingWeld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated 10 million cycles

Supporting Documentation and Downloads