1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal 600V, 600V
FIRST CONNECTOR TYPE | |
---|---|
First Connector Type | RJ45 |
First Connector Orientation | Straight Male |
Number of Conductors | 8 Conductors |
SECOND CONNECTOR TYPE | |
Second Connector Type | RJ45 |
Second Connector Orientation | Straight Male |
CABLE DATA | |
Cable Type | Teal 600V - Foil Shielding |
Cable Bandwidth | 100BASE-TX, 100 Mbit/s |
Connector Feature | Standard |
Crossover | No |
CORD LENGTH DATA | |
Standard or Build-to-Order Cable Length | Build-to-Order Cable Length |
Cable Length | 66 Meters |
NOTES | |
First Connector Pinout: | Pinout: |
Second Connector Pinout: | Pinout: |
Cable Rating | 600V |