1606-XLDF120E: DC/DC-Converter module, 24V-28V DC, 120 W, 48V DC Input Voltage
| SYSTEM DATA - For Selection Assistance | |
|---|---|
| Product Functionality | DC/DC Converter |
| Input Type | DC Input |
| Built-In Redundancy? | No |
| Input Voltage | 48V DC |
| Output Voltage | 24...28V DC |
| Connection Terminals | Standard Screw Terminals. |
| OPTIONAL Selection | |
| Family | DC-DC Converter Family |
| POWER SUPPLY SELECTION | |
| Would you like to see selection Tips? | Yes |
| Product Selection | 1606-XLDF120E: DC/DC-Converter module, 24V-28V DC, 120 W, 48V DC Input Voltage |
| IMPORTANT INFORMATION | |
| Please Note: |
|