1606 Power Supplies

1606-XLS240-UPSE


Representative Rendering, Not The Actual Product

1606-XLS240-UPSE: Performance Power Supply w/ UPS, 22.5-30V DC, 240 W, 22.5-30V DC Input Voltage

Product Details

SYSTEM DATA - For Selection Assistance
Product FunctionalityDC UPS Module
Input TypeDC Input
Built-In Redundancy?No
Input Voltage24V DC
Output Voltage24V DC
Connection TerminalsSpring-clamp Terminals
OPTIONAL Selection
FamilyPerformance Family
POWER SUPPLY SELECTION
Would you like to see selection Tips?Yes
Product Selection1606-XLS240-UPSE: Performance Power Supply w/ UPS, 22.5-30V DC, 240 W, 22.5-30V DC Input Voltage
IMPORTANT INFORMATION
Please Note:
  • Input Specs
  • Output Specs
  • Dimensions
  • Special Features

Supporting Documentation and Downloads