
1606-XLS240E-D: Performance Power Supply, 24-28V DC, 240 W, 100 - 240V AC / 110 - 300 V DC Input Voltage
| SYSTEM DATA - For Selection Assistance | |
|---|---|
| Built-In Redundancy? | No |
| Output Voltage | 24...28V DC |
| Connection Terminals | Spring-clamp Terminals |
| OPTIONAL Selection | |
| Hazardous Location Product Required? | No |
| Family | Performance Family |
| POWER SUPPLY SELECTION | |
| Would you like to see selection Tips? | Yes |
| Product Selection | 1606-XLS240E-D: Performance Power Supply, 24-28V DC, 240 W, 100 - 240V AC / 110 - 300 V DC Input Voltage |
| IMPORTANT INFORMATION | |
| Please Note: |
|