Operational Rating | SCCR | Rating Reference | File Ref: UL | File Ref: CSA | UL508A | Comments | |||
120V [kA] | 240V [kA] | 277V [kA] | 480Y/277V [kA] | Category Code | |||||
-- | -- | -- | -- | -- | -- | E56639 | -- | NMTR | Not applicable due to UL 508A exemption. |
-- | -- | -- | -- | -- | -- | E168663 | -- | QQGQ2 | Not applicable due to UL 508A exemption. |