
1606-XLE480FPC: Essential Power Supply, w/ Conformal Coating, w/ Power Factor Correction, 48V/56V DC, 480 W, 120/240V AC Input Voltage
| SYSTEM DATA - For Selection Assistance | |
|---|---|
| Product Functionality | Power Supply |
| Input Type | Single Phase Input |
| Built-In Redundancy? | No |
| Input Voltage | 100...240 V AC |
| Output Voltage | 28...56V DC |
| Connection Terminals | Standard Screw Terminals. |
| OPTIONAL Selection | |
| Family | Essential Family |
| POWER SUPPLY SELECTION | |
| Would you like to see selection Tips? | Yes |
| Product Selection | 1606-XLE480FPC: Essential Power Supply, w/ Conformal Coating, w/ Power Factor Correction, 48V/56V DC, 480 W, 120/240V AC Input Voltage |
| IMPORTANT INFORMATION | |
| Please Note: |
|