1606-XLS240F-D: Performance Power Supply, 48-56V DC, 240 W, 100 - 240V AC / 110 - 300 V DC Input Voltage
SYSTEM DATA - For Selection Assistance | |
---|---|
Built-In Redundancy? | No |
Output Voltage | 28...56V DC |
Connection Terminals | Spring-clamp Terminals |
OPTIONAL Selection | |
Hazardous Location Product Required? | No |
Family | Performance Family |
POWER SUPPLY SELECTION | |
Would you like to see selection Tips? | Yes |
Product Selection | 1606-XLS240F-D: Performance Power Supply, 48-56V DC, 240 W, 100 - 240V AC / 110 - 300 V DC Input Voltage |
IMPORTANT INFORMATION | |
Please Note: |
|