
ProDySC - Three-Phase Voltage Sag Correction, 25A, 208 VAC, Three Phase, 4-Wire, Standard, None
| VOLTAGE SAG CORRECTION SELECTION | |
|---|---|
| Bulletin Number (Number of Phases) | ProDySC - Three-Phase Voltage Sag Correction |
| Amp Rating | 25A |
| Line Voltage AC | 208 VAC |
| Wiring Type | Three Phase, 4-Wire |
| Ride-Through Time | Standard |
| OPTIONS | |
| Options | None |