1692 Block-type (4-channels) Electronic Circuit Protection (ECP)

1692-ZRCLSS


Representative Rendering, Not The Actual Product

Bulletin 1692 Electronic Circuit Protection (ECP), 24V DC Module Voltage, Module Protection and Class 2, (4) NEC Class 2 Circuits

Product Details

ELECTRONIC CIRCUIT PROTECTION DATA
Hazardous LocationYes
Module Voltage24V DC
Protection SchemeModule Protection and Class 2
Output Current Rating(4) NEC Class 2 Circuits

Supporting Documentation and Downloads