1732 ArmorBlock EtherNet/IP, EtherNet/IP, Self-Configuring, 16-Point Self-Configuring, 24V DC, 5-Pin Mini Aux Power, DC Micro (M12), Without CIP SYNC Input, With Diagnositcs, Dual Port
| ETHERNET DIGITAL I/O BLOCKS | |
|---|---|
| Network Connection | EtherNet/IP |
| I/O Type | Self-Configuring |
| Number of Inputs/Outputs | 16-Point Self-Configuring, 24V DC, 5-Pin Mini Aux Power |
| ACCESSORIES - NETWORK CABLES | |
| Network Media | 1585 Ethernet Cable,4 Conductors, M12 to RJ45 Straight Male,Teal Robotic TPE, 5 meters |