1732E ArmorBlock EtherNet/IP I/O

1732E-OF4M12R


Representative Rendering, Not The Actual Product

1732 ArmorBlock EtherNet/IP, EtherNet/IP, Output Module, 4-Point Analog Output, DC Micro (M12), Without CIP SYNC Input, Without Diagnostics, Dual Port

Product Details

ETHERNET DIGITAL I/O BLOCKS
Network ConnectionEtherNet/IP
I/O TypeOutput Module
Number of Inputs/Outputs4-Point Analog Output
ACCESSORIES - NETWORK CABLES
Network Media1585 Ethernet Cable,4 Conductors, M12 to RJ45 Straight Male,Teal Robotic TPE, 5 meters

Supporting Documentation and Downloads