CompactLogix 5370 Controllers

1769-L24ER-QBFC1BK


Representative Rendering, Not The Actual Product

CompactLogix 5370 L2 Controller, Dual Ethernet w/DLR capability, 750KB Memory, 4 I/O Expansion, 8 Ethernet IP Nodes, 24VDC. Controllers are shipped with 1GB SD card and can support up to 2GB SD card. - Conformally Coated

Product Details

Custom Conformally Coated Products
CompactLogix 5370 L2 ControllersCompactLogix 5370 L2 Controller, Dual Ethernet w/DLR capability, 750KB Memory, 4 I/O Expansion, 8 Ethernet IP Nodes, 24VDC. Controllers are shipped with 1GB SD card and can support up to 2GB SD card. - Conformally Coated

Supporting Documentation and Downloads