CompactLogix 5370 Controllers

1769-L30ERM


Representative Rendering, Not The Actual Product

CompactLogix 5370 L3 Controllers, Dual Ethernet w/DLR capability, 1MB Memory, 8 I/O Expansion, 16 Ethernet IP Nodes, 4 Axis CIP motion with Kinematics function. Controllers are shipped with 1GB SD card and can support up to 2GB SD card.

Product Details

Controllers
CompactLogix 5370 L3 ControllersCompactLogix 5370 L3 Controllers, Dual Ethernet w/DLR capability, 1MB Memory, 8 I/O Expansion, 16 Ethernet IP Nodes, 4 Axis CIP motion with Kinematics function. Controllers are shipped with 1GB SD card and can support up to 2GB SD card.

Supporting Documentation and Downloads