Stratix 5200

1783-CMS10DN

Stratix 5200 switch, 8 copper 100/1000 ports, 2 Combo 100/1000 ports, full FW, DLR, PRP, NAT

Product Details

STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL
TypeManaged Switch
# of Copper Ports Required8
# of Fiber Ports RequiredNone
# of Combo Ports (Copper/Fiber)2
Do you need connectivity to an IT environment? (using Cisco technology and tools (CLI, CNA, CiscoWorks))Yes
Do you need any of these network services?Standard
Do you need routing capability?No
Do you Need PoE (Power Over Ethernet)No
Do you need integrated DLR?Yes
DATA
Stratix Ethernet FamilyStratix 5200
EnvironmentIP30
Do you Need more than 2 gigports10
Ethernet FamilyStratix 5200 switch, 8 copper 100/1000 ports, 2 Combo 100/1000 ports, full FW, DLR, PRP, NAT
Additional Details
MountingDin Rail
Operating Temperature-40..60 °C (-40...140 °F)

Supporting Documentation and Downloads