Stratix 5410, 12 PoE 100/1G ports, 12 SFP 100/1G slots, 4 SFP 1G/10G slots, Layer 2 FW, Single low DC power supply
| STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL | |
|---|---|
| Number of Combo Ports(Copper/Fibre) | none |
| Do you need routing capability..? | No |
| Do you need integrated DLR? | No |
| DATA | |
| Stratix Ethernet Family | Stratix 5410 |
| Ethernet Family | Stratix 5410, 12 PoE 100/1G ports, 12 SFP 100/1G slots, 4 SFP 1G/10G slots, Layer 2 FW, Single low DC power supply |
| ACCESSORIES | |
| Network Media | 1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated |
| Additional Details | |
| Mounting | Rack Mount |
| Operating Temperature | -40..60 °C (-40...140 °F) |