Stratix 5800

1783-MMS10A


Representative Rendering, Not The Actual Product

Stratix 5800 switch, modular base, 8 copper 100/1000 ports, 2 SFP 100/1000 slots, layer 2 FW, advanced features

Product Details

STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL
TypeManaged Switch
# of Fiber Ports Required2 or More
# of Combo Ports (Copper/Fiber)none
Do you need any of these network services?Advanced
Do you need routing capability?No
Do you need integrated DLR?Yes
DATA
Stratix Ethernet FamilyStratix 5800
EnvironmentIP30
Ethernet FamilyStratix 5800 switch, modular base, 8 copper 100/1000 ports, 2 SFP 100/1000 slots, layer 2 FW, advanced features
Additional Details
MountingDin Rail

Supporting Documentation and Downloads