Stratix 5800

1783-MMS10R


Representative Rendering, Not The Actual Product

Stratix 5800 switch, modular base, 8 copper 100/1000 ports, 2 SFP 100/1000 slots, layer 3 FW

Product Details

STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL
TypeManaged Switch
# of Fiber Ports Required2 or More
# of Combo Ports (Copper/Fiber)none
Do you need any of these network services?Standard
Do you need routing capability?Yes
Do you need integrated DLR?No
DATA
Stratix Ethernet FamilyStratix 5800
EnvironmentIP30
Ethernet FamilyStratix 5800 switch, modular base, 8 copper 100/1000 ports, 2 SFP 100/1000 slots, layer 3 FW
Additional Details
MountingDin Rail

Supporting Documentation and Downloads