Stratix 2000

1783-US8TG2GX

Stratix 2000 unmanaged switch, 8 copper 10/100/1000 ports, 2 fiber gigabit ethernet slots

Product Details

STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL
TypeUnmanaged Switch
# of Fiber Ports RequiredNone
# of Combo Ports (Copper/Fiber)none
Do you need connectivity to an IT environment? (using Cisco technology and tools (CLI, CNA, CiscoWorks))No
Do you need any of these network services?None
Do you need routing capability?No
Do you Need PoE (Power Over Ethernet)No
Do you need integrated DLR?No
DATA
Stratix Ethernet FamilyStratix 2000
EnvironmentIP30
Ethernet FamilyStratix 2000 unmanaged switch, 8 copper 10/100/1000 ports, 2 fiber gigabit ethernet slots
ACCESSORIES
Network Media1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated
Additional Details
MountingDin Rail
Operating Temperature-40..+75 °C (-40...+167 °F)
Ports per Module10

Supporting Documentation and Downloads