
Stratix 2100, 16 1Gb copper, Conformal Coated
| STRATIX FAMILY SELECTION ASSISTANCE - OPTIONAL | |
|---|---|
| Type | Unmanaged Switch |
| # of Fiber Ports Required | None |
| # of Combo Ports (Copper/Fiber) | none |
| Do you need connectivity to an IT environment? (using Cisco technology and tools (CLI, CNA, CiscoWorks)) | No |
| Do you need any of these network services? | None |
| Do you need routing capability? | No |
| Do you Need PoE (Power Over Ethernet) | No |
| Do you need integrated DLR? | No |
| DATA | |
| Stratix Ethernet Family | Stratix 2100 |
| Environment | IP30 |
| Ethernet Family | Stratix 2100, 16 1Gb copper, Conformal Coated |
| ACCESSORIES | |
| Network Media | 1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated |
| Additional Details | |
| Mounting | Din Rail |
| Operating Temperature | -40..+70 °C (-40...+158 °F) |
| Ports per Module | 16 |