Bulletin 188, Standard Configuration, 10 kA, 2-Pole, Trip Curve D, 13A, No Neutral
IMPORTANT | |
---|---|
Please Note: | This product has only regional certifications and is only available for sale in China and EMEA. |
CIRCUIT BREAKER SELECTION | |
Interrupt Rating | Standard Configuration, 10 kA |
Number of Poles | 2-Pole |
Trip Curve | Trip Curve D |
Rated Current | 13A |
Neutral | No Neutral |