Bulletin 188, Standard Configuration, 10 kA, 3-Pole, Trip Curve B, 50A, No Neutral
IMPORTANT | |
---|---|
Please Note: | This product has only regional certifications and is only available for sale in China and EMEA. |
CIRCUIT BREAKER SELECTION | |
Interrupt Rating | Standard Configuration, 10 kA |
Number of Poles | 3-Pole |
Trip Curve | Trip Curve B |
Rated Current | 50A |
Neutral | No Neutral |