
Bulletin 188, Standard Configuration, 10 kA, 4-Pole, Trip Curve D, 63A, No Neutral
| IMPORTANT | |
|---|---|
| Please Note: | This product does not have UL or CSA certification |
| CIRCUIT BREAKER SELECTION | |
| Interrupt Rating | Standard Configuration, 10 kA |
| Number of Poles | 4-Pole |
| Trip Curve | Trip Curve D |
| Rated Current | 63A |
| Neutral | No Neutral |