
Bulletin 188, Standard Configuration, 6 kA, 1-Pole, Trip Curve C, 1A, +Neutral
| IMPORTANT | |
|---|---|
| Please Note: | This product does not have UL or CSA certification |
| CIRCUIT BREAKER SELECTION | |
| Interrupt Rating | Standard Configuration, 6 kA |
| Number of Poles | 1-Pole |
| Trip Curve | Trip Curve C |
| Rated Current | 1A |
| Neutral | +Neutral |