
Bulletin 188, Standard Configuration, 6 kA, 3-Pole, Trip Curve B, 16A, +Neutral
| IMPORTANT | |
|---|---|
| Please Note: | This product does not have UL or CSA certification |
| CIRCUIT BREAKER SELECTION | |
| Interrupt Rating | Standard Configuration, 6 kA |
| Number of Poles | 3-Pole |
| Trip Curve | Trip Curve B |
| Rated Current | 16A |
| Neutral | +Neutral |