
Bulletin 188, Standard Configuration, 10 kA, 2-Pole, Trip Curve C, 10A, No Neutral
| IMPORTANT | |
|---|---|
| Please Note: | This product has only regional certifications and is only available for sale in China and EMEA. |
| CIRCUIT BREAKER SELECTION | |
| Interrupt Rating | Standard Configuration, 10 kA |
| Number of Poles | 2-Pole |
| Trip Curve | Trip Curve C |
| Rated Current | 10A |
| Neutral | No Neutral |