Non-reversing,Type 4/4X/12 - IP66 Plastic (Polycarbon),Standard Size,100-C23 (23 Amp),440V 50Hz / 480V 60Hz,5.4 - 27
| DATA | |
|---|---|
| Non-Combination Starter Type | Non-reversing |
| Enclosure Type | Type 4/4X/12 - IP66 Plastic (Polycarbon) |
| Enclosure Size | Standard Size |
| Contactor Size | 100-C23 (23 Amp) |
| Coil Voltage | 440V 50Hz / 480V 60Hz |
| Over Load Relay | 5.4 - 27 |
| OPTION | |
| Options | Start / Stop Push Buttons |