190E Eco Starter: 16 Amp Contactor, 1 N.O. Aux, 110V 50Hz / 120V 60Hz, 140MT-C3E (C-Frame), 4 - 6.3 A, 2 NO Aux
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-C16 (16 Amp) |
Coil Voltage | 110V 50 Hz / 120V 60 Hz |
Side Mount Auxiliary Contacts | 1 N.O. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-C3E MPCB |
Current Range (A) | 4 - 6.3 A |
Auxiliary Contacts | 2 NO |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |