
190E Eco Starter: 23 Amp Contactor, 1 N.O. Aux, 110V 50Hz / 120V 60Hz, 140MT-C3E (C-Frame), 18 - 25 A, 1 NO + 1 NC Aux
| GENERAL STARTER DATA | |
|---|---|
| Min Required Short Circuit Coordination Rating | 5 kA |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C23 (23 Amp) |
| Coil Voltage | 110V 50 Hz / 120V 60 Hz |
| Mount Auxiliary Contacts | 1 N.O. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-C3E MPCB |
| Current Range (A) | 18 - 25 A |
| Auxiliary Contacts | 1 NO + 1 NC |
| OPTIONS | |
| Mounting Style | Standard DIN Rail Mounting |
| MANUFACTURING | |
| Assembly | Factory Assembled |