190E Eco Starter: 37 Amp Contactor, 1 N.O. + 1 N.C. Aux, 110V 50Hz / 120V 60Hz, 140MT-D9E (D-Frame), 30 - 36 A, 1 NO + 1 NC Aux
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-C37 (37 Amp) |
Coil Voltage | 110V 50 Hz / 120V 60 Hz |
Side Mount Auxiliary Contacts | 1 N.O. + 1 N.C. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-D9E MPCB |
Current Range (A) | 30 - 36 A |
Auxiliary Contacts | 1 NO + 1 NC |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |