190E Eco Starter: 38 Amp Contactor, 1 N.O. + 1 N.C. Aux, 24-60V AC / 20-60V DC, 140MT-C3E (C-Frame), 26.5 - 32 A
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-E38 (38 Amp) |
Coil Voltage | 24-60V AC / 20-60V DC |
Side Mount Auxiliary Contacts | 1 N.O. + 1 N.C. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-C3E MPCB |
Current Range (A) | 26.5 - 32 A |
Auxiliary Contacts | Without Aux and Trip Contacts |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |