190E Eco Starter: 5 Amp Contactor, 1 N.O. Aux, 110V 50Hz / 120V 60Hz, 140MT-C3E (C-Frame), 0.63 - 1 A, 1 NO + 1 NC Aux
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-K05 (5 Amp) |
Coil Voltage | 110V 50 Hz / 120V 60 Hz |
Side Mount Auxiliary Contacts | 1 N.O. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-C3E MPCB |
Current Range (A) | 0.63 - 1 A |
Auxiliary Contacts | 1 NO + 1 NC |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |