190E Eco Starter: 5 Amp Contactor, 1 N.O. + 1 N.C. Aux, 24V DC w/ Integrated Diode, 140MT-C3E (C-Frame), 0.25 - 0.4 A, 1 NO + 1 NC Aux
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-K05 (5 Amp) |
Coil Voltage | 24V DC w/ Integrated Diode |
Side Mount Auxiliary Contacts | 1 N.O. + 1 N.C. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-C3E MPCB |
Current Range (A) | 0.25 - 0.4 A |
Auxiliary Contacts | 1 NO + 1 NC |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |