190E Eco Starter: 9 Amp Contactor, 1 N.C. Aux, 110V 50Hz / 120V 60Hz, 140MT-C3E (C-Frame), 6.3 - 10 A
GENERAL STARTER DATA | |
---|---|
Min Required Short Circuit Coordination Rating | 5 kA |
CONTROL CIRCUIT DATA | |
Contactor Size | 100-K09 (9 Amp) |
Coil Voltage | 110V 50 Hz / 120V 60 Hz |
Side Mount Auxiliary Contacts | 1 N.C. |
CIRCUIT BREAKER DATA | |
Frame Size | 140MT-C3E MPCB |
Current Range (A) | 6.3 - 10 A |
Auxiliary Contacts | Without Aux and Trip Contacts |
OPTIONS | |
Mounting Style | Standard DIN Rail Mounting |
MANUFACTURING | |
Assembly | Factory Assembled |