
190S Sliding DIN Starter: 16 Amp Contactor, 1 N.O. Aux, 24V DC w/ Electronic Coil, 140MT-C3E (C-Frame), 10 - 16 A, 1 NO + 1 NC Aux
| GENERAL STARTER DATA | |
|---|---|
| Min Required Short Circuit Coordination Rating | 5 kA |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C16 (16 Amp) |
| Coil Voltage | 24V DC w/ Electronic Coil |
| Mount Auxiliary Contacts | 1 N.O. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-C3E MPCB |
| Current Range (A) | 10 - 16 A |
| Auxiliary Contacts | 1 NO + 1 NC |
| MANUFACTURING | |
| Assembly | Factory Assembled |