
190S Sliding DIN Starter: 37 Amp Contactor, 1 N.O. + 1 N.C. Aux, 110V 50Hz / 120V 60Hz, 140MT-D9E (D-Frame), 10 - 16 A, 1 NO + 1 NC Aux
| GENERAL STARTER DATA | |
|---|---|
| Min Required Short Circuit Coordination Rating | 5 kA |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-C37 (37 Amp) |
| Coil Voltage | 110V 50 Hz / 120V 60 Hz |
| Mount Auxiliary Contacts | 1 N.O. + 1 N.C. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-D9E MPCB |
| Current Range (A) | 10 - 16 A |
| Auxiliary Contacts | 1 NO + 1 NC |
| OVERLOAD RELAY DATA | |
| Overload Relay | E100 Advanced Overload 11 - 55 A |
| MANUFACTURING | |
| Assembly | Factory Assembled |