
191E Eco Reversing Starter: 9 Amp Contactor, 1 N.C. Aux, 24V DC, 140MT-C3E (C-Frame), 0.25 - 0.4 A, 1 NO Aux
| GENERAL STARTER DATA | |
|---|---|
| Min Required Short Circuit Coordination Rating | 5 kA |
| CONTROL CIRCUIT DATA | |
| Contactor Size | 100-K09 (9 Amp) |
| Coil Voltage | 24V DC |
| Mount Auxiliary Contacts | 1 N.C. |
| CIRCUIT BREAKER DATA | |
| Frame Size | 140MT-C3E MPCB |
| Current Range (A) | 0.25 - 0.4 A |
| Auxiliary Contacts | 1 NO |
| OPTIONS | |
| Mounting Style | Standard DIN Rail Mounting |
| MANUFACTURING | |
| Assembly | Factory Assembled |