E100 Overload Relay, Trip Class 10 or 20, Basic Overload Relay, 1.0...5.0A, IEC 100-C C09...C23
| OVERLOAD RELAY DATA | |
|---|---|
| Overload Relay | IEC 100-C, IEC 100-E and NEMA 300 |
| Overload Relay Type | Basic Overload Relay |
| Adjustable Range [A] | 1.0...5.0 |
| Compatible Contactor/Mounting | IEC 100-C C09...C23 |