E100 Overload Relay (193/592 IEC/NEMA)

193-1EFBB

E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 0.2...1.0A, IEC 100-C C09...C23

Product Details

OVERLOAD RELAY DATA
Overload RelayIEC 100-C, IEC 100-E and NEMA 300
Overload Relay TypeAdvanced Overload Relay
Adjustable Range [A]0.2...1.0
Compatible Contactor/MountingIEC 100-C C09...C23

Supporting Documentation and Downloads