E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 3.2...16A, IEC 100-C C09...C23
| OVERLOAD RELAY DATA | |
|---|---|
| Overload Relay | IEC 100-C, IEC 100-E and NEMA 300 |
| Overload Relay Type | Advanced Overload Relay |
| Adjustable Range [A] | 3.2...16 |
| Compatible Contactor/Mounting | IEC 100-C C09...C23 |