E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 5.4...27A, IEC 100-E E09...E16
| OVERLOAD RELAY DATA | |
|---|---|
| Overload Relay | IEC 100-C, IEC 100-E and NEMA 300 |
| Overload Relay Type | Advanced Overload Relay |
| Adjustable Range [A] | 5.4...27 |
| Compatible Contactor/Mounting | IEC 100-E E09...E16 |