E100 Overload Relay, Trip Class 10, 15, 20, or 30, Advanced Overload Relay, 40...200A, Panel Mount for Use with External Current Transformers, All Contactors
| OVERLOAD RELAY DATA | |
|---|---|
| Overload Relay | IEC 100-C, IEC 100-E and NEMA 300 |
| Overload Relay Type | Advanced Overload Relay |
| Adjustable Range [A] | 40...200 |
| Compatible Contactor/Mounting | Panel Mount for Use with External Current Transformers, All Contactors |