IEC Load Switch, Open - Front / Door, OFF-ON 90°, 80A, 4 Poles, Supplied with a Type N Red/Yellow Actuator
| SWITCH DATA | |
|---|---|
| Size | 80A |
| Enclosure Type | Open |
| Pole Configuration | 4 Poles |
| Installation | Front / Door |
| Configuration | OFF-ON 90° |
| ACTUATOR DATA ACCESSORIES | |
| Actuator Selection | Supplied with a Type N Red/Yellow Actuator |