IEC Load Switch, NEMA Type 3/4/4X - IP66 Non-Metallic - Base / DIN Rail, Handle Color:Red / Yellow, 32A, 3 Poles
| SWITCH DATA | |
|---|---|
| Size | 32A |
| Enclosure Type | NEMA Type 3/4/4X - IP66 Non-Metallic (Rectangular) |
| Pole Configuration | 3 Poles |
| Installation | Base / DIN Rail |
| Enclosure Size | Standard Size Enclosure |
| Configuration | OFF-ON 90° |
| ACTUATOR DATA ACCESSORIES | |
| Handle Color | Red / Yellow |
| ENCLOSED SWITCH MODIFICATIONS | |
| Left Side Modifications | No Modification |
| Right Side Modifications | No Modification |