IEC Load Switch, IP65 (Thermoplastic) - Base / DIN Rail, OFF-ON 90°, 100A, 3 Poles, Supplied with a Type G Black/Grey Actuator
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SWITCH DATA | |
Size | 100A |
Enclosure Type | IP66 (Thermoplastic) |
Installation | Base / DIN Rail |
Pole Configuration | 3 Poles |
Configuration | OFF-ON 90° |
Knockouts | Metric Type Cable Gland Entry |
ACTUATOR DATA | |
Actuator Selection | Supplied with a Type G Black/Grey Actuator |