IEC Load Switch, IP65 (Thermoplastic) - Base / DIN Rail, OFF-ON 90°, 32A, 6 Poles, Supplied with a Type A Black/Grey Actuator
| SWITCH DATA | |
|---|---|
| Size | 32A |
| Enclosure Type | IP66 (Thermoplastic) |
| Pole Configuration | 6 Poles |
| Installation | Base / DIN Rail |
| Configuration | OFF-ON 90° |
| Knockouts | Metric Type Cable Gland Entry |
| ACTUATOR DATA ACCESSORIES | |
| Actuator Selection | Supplied with a Type A Black/Grey Actuator |